Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.327 |
| A dimension MM | 59.010 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1017-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Female pipe swivel (NPSM) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.518 |
| Hose cut off factor MM | 38.550 |
| Hose size | -12 |
| Inside diameter IN | 0.609 |
| Inside diameter MM | 15.460 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.327 |
| Product length mm | 59.106 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
