Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.551 |
| A dimension MM | 14.000 |
| Angle shape | Straight |
| Catalog Item | FC1086-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose size | -10 |
| Inside diameter IN | 0.628 |
| Inside diameter MM | 15.951 |
| Product height in | 1.346 |
| Product height mm | 34.188 |
| Product length in | 0.551 |
| Product length mm | 13.995 |
| Product material | Carbon steel |
| Product width in | 1.346 |
| Product width mm | 34.188 |
| Series | FC Series |
| Thread sealant | No |