Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.930 |
| A dimension MM | 49.020 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1087-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.915 |
| Hose cut off factor MM | 23.240 |
| Hose size | -8 |
| Inside diameter IN | 0.607 |
| Inside diameter MM | 15.410 |
| Product height in | 0.813 |
| Product height mm | 20.638 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product material | Carbon steel |
| Product width in | 0.813 |
| Product width mm | 20.637 |