Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.103 |
| A dimension MM | 28.016 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1539-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.270 |
| Hose cut off factor MM | 6.858 |
| Hose size | -4 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.369 |
| Product height in | 0.502 |
| Product height mm | 12.751 |
| Product length in | 1.103 |
| Product length mm | 28.016 |
| Product material | Carbon steel |
| Product width in | 0.502 |
| Product width mm | 12.751 |