Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1539-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.413 |
| Hose cut off factor MM | 10.490 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.200 |
| Product height in | 0.920 |
| Product height mm | 23.368 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Carbon steel |
| Product width in | 0.920 |
| Product width mm | 23.368 |