Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.066 |
| A dimension MM | 52.476 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1539-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.468 |
| Hose cut off factor MM | 11.887 |
| Hose size | -12 |
| Inside diameter IN | 0.609 |
| Inside diameter MM | 15.468 |
| Product material | Carbon steel |