Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.454 |
| A dimension MM | 36.931 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-32-24XZN |
| Compatible hose ID IN | 0.250 |
| Construction Style | Reusable |
| Drop dimension IN | 1.800 |
| Drop dimension MM | 45.72 |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 0.700 |
| Hose cut off factor MM | 17.780 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 1.730 |
| Product length mm | 43.942 |
| Product material | Carbon steel |
| Product width in | 0.610 |
| Product width mm | 15.494 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057778 |
