Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.640 |
| A dimension MM | 41.656 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC5853-0404S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End size 1 | -4 |
| End Type 1 | Female pipe swivel (NPSM) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 39.726 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 1.640 |
| Product length mm | 41.656 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thread size 1 | 1/4-18 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057785 |
