Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.450 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87391-32-24ZHZ |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Construction Style | Reusable |
| Dust cap pn if included | 4213-1-6B |
| End size 1 | -6 |
| End type 1 | Female pipe swivel (NPSM) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.606 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product material | Carbon steel |
| Thread size 1 | 3/8-18 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057792 |
