Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.880 |
| A dimension MM | 98.552 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ3961-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.30 |
| End size 1 | -12 |
| End Type 1 | Female STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.360 |
| Hose cut off factor MM | 60.000 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.800 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 3.880 |
| Product length mm | 98.552 |
| Product material | Carbon steel |
| Product width in | 1.230 |
| Product width mm | 31.242 |
| Seal material | Nitrile (NBR) |