Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.224 |
| A dimension MM | 81.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ5786-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.870 |
| Drop dimension MM | 72.80 |
| End size 1 | -12 |
| End Type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.705 |
| Hose cut off factor MM | 43.300 |
| Hose size | -12 |
| Inside diameter IN | 0.583 |
| Inside diameter MM | 14.800 |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product material | Carbon steel |
| Product width in | 1.170 |
| Product width mm | 29.718 |
| Seal material | Hydrogenated Nitrile (HNBR) |
