Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.674 |
| A dimension MM | 42.520 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ7023-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Construction Style | Reusable |
| Drop dimension IN | 0.400 |
| Drop dimension MM | 10.16 |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.606 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 1.674 |
| Product length mm | 42.520 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065810 |
