Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.839 |
| A dimension MM | 46.711 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ7023-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Construction Style | Reusable |
| Drop dimension IN | 0.490 |
| Drop dimension MM | 12.40 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.600 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.638 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.490 |
| Product height mm | 12.446 |
| Product length in | 1.839 |
| Product length mm | 46.711 |
| Product material | Carbon steel |
| Product width in | 0.813 |
| Product width mm | 20.637 |
| Thread size 1 | 11/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065827 |
