Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.346 |
| A dimension MM | 59.588 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ7023-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 16.51 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 29.000 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.782 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 2.346 |
| Product length mm | 59.588 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | FJ Series |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065834 |
