Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.322 |
| A dimension MM | 84.379 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ7023-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 0.890 |
| Drop dimension MM | 22.61 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.720 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.732 |
| Product height in | 0.890 |
| Product height mm | 22.606 |
| Product length in | 3.322 |
| Product length mm | 84.379 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065841 |
