Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.260 |
| A dimension MM | 32.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ7044-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.826 |
| End connection hex size MM | 21.000 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.390 |
| Hose cut off factor MM | 9.900 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.600 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 1.260 |
| Product length mm | 32.004 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 11/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065865 |
