Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.358 |
| A dimension MM | 34.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ7044-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.488 |
| Hose cut off factor MM | 12.400 |
| Hose size | -6 |
| Inside diameter IN | 0.299 |
| Inside diameter MM | 7.600 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 1.787 |
| Product length mm | 45.390 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | 13/16-16 UN |