Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ7044-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.490 |
| Hose cut off factor MM | 12.400 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.700 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065872 |
