Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.600 |
| Angle shape | Straight |
| Catalog Item | FJ7044-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 29.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.490 |
| Hose cut off factor MM | 12.446 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Series | FJ Series |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |