Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.070 |
| A dimension MM | 52.600 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.377 |
| Hex size 1 MM | 35.000 |
| Hose cut off factor IN | 0.550 |
| Hose cut off factor MM | 14.000 |
| Inside diameter IN | 0.6100 |
| Inside diameter MM | 15.5000 |
| Product height in | 1.590 |
| Product height mm | 40.386 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Working pressure max bar | 414.00 |
| Working pressure max psi | 6000.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065889 |
