Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.695 |
| A dimension MM | 43.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ7358-0606-803 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Construction Style | Reusable |
| Drop dimension IN | 0.911 |
| Drop dimension MM | 23.10 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 0.830 |
| Hose cut off factor MM | 21.100 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 1.695 |
| Product length mm | 43.053 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Thread size 1 | 11/16-16 UN |
