Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.730 |
| A dimension MM | 43.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 16.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ9486-0204B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.600 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.730 |
| Product length mm | 43.942 |
| Product material | Brass |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146066046 |
