Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.102 |
| A dimension MM | 53.390 |
| Angle shape | Straight |
| Catalog Item | FW1132-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.087 |
| Hose cut off factor MM | 27.610 |
| Hose size | -8 |
| Inside diameter IN | 0.395 |
| Inside diameter MM | 10.030 |
| Product height in | 0.709 |
| Product height mm | 18.009 |
| Product length in | 2.102 |
| Product length mm | 53.391 |
| Product material | Carbon steel |
| Product width in | 0.709 |
| Product width mm | 18.009 |