Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.785 |
| A dimension MM | 70.750 |
| Angle shape | Straight |
| Catalog Item | FW1468-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.187 |
| Hose cut off factor MM | 30.160 |
| Hose size | -12 |
| Inside diameter IN | 0.604 |
| Inside diameter MM | 15.350 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.785 |
| Product length mm | 70.750 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |