Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.287 |
| A dimension MM | 32.690 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1622-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.312 |
| Hose cut off factor MM | 7.925 |
| Hose size | -6 |
| Inside diameter IN | 0.315 |
| Inside diameter MM | 8.001 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |