Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.377 |
| A dimension MM | 35.000 |
| Angle shape | Straight |
| Catalog Item | FW1641-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.248 |
| Hose cut off factor MM | 6.300 |
| Hose size | -6 |
| Inside diameter IN | 0.294 |
| Inside diameter MM | 7.470 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.377 |
| Product length mm | 34.976 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |