Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.575 |
| A dimension MM | 40.000 |
| Angle shape | Straight |
| Catalog Item | FW1641-2032S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.426 |
| Hose cut off factor MM | 10.840 |
| Hose size | -32 |
| Inside diameter IN | 1.052 |
| Inside diameter MM | 26.720 |
| Product height in | 2.362 |
| Product height mm | 59.995 |
| Product length in | 1.575 |
| Product length mm | 40.005 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 59.995 |