Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.185 |
| A dimension MM | 30.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1920-0504B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.475 |
| Hose cut off factor MM | 12.065 |
| Hose size | -4 |
| Inside diameter IN | 0.176 |
| Inside diameter MM | 4.470 |
| Product height in | 0.433 |
| Product height mm | 11.010 |
| Product length in | 1.185 |
| Product length mm | 30.099 |
| Product material | Brass |
| Product width in | 0.434 |
| Product width mm | 11.011 |