Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.431 |
| A dimension MM | 36.350 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1920-0806B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.566 |
| Hose cut off factor MM | 14.376 |
| Hose size | -6 |
| Inside diameter IN | 0.301 |
| Inside diameter MM | 7.640 |
| Product height in | 0.664 |
| Product height mm | 16.853 |
| Product length in | 1.431 |
| Product length mm | 36.347 |
| Product material | Brass |
| Product width in | 0.663 |
| Product width mm | 16.853 |