Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.541 |
| A dimension MM | 39.141 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1920-0808B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.526 |
| Hose cut off factor MM | 13.360 |
| Hose size | -8 |
| Inside diameter IN | 0.395 |
| Inside diameter MM | 10.030 |
| Product material | Brass |