Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.618 |
| A dimension MM | 41.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1920-1008B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.603 |
| Hose cut off factor MM | 15.316 |
| Hose size | -8 |
| Inside diameter IN | 0.395 |
| Inside diameter MM | 10.030 |
| Product height in | 0.781 |
| Product height mm | 19.850 |
| Product length in | 1.618 |
| Product length mm | 41.097 |
| Product material | Brass |
| Product width in | 0.781 |
| Product width mm | 19.850 |