Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.243 |
| A dimension MM | 56.970 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1920-1212B |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.230 |
| Hose cut off factor MM | 5.842 |
| Hose size | -12 |
| Inside diameter IN | 0.614 |
| Inside diameter MM | 15.590 |
| Product height in | 0.955 |
| Product height mm | 24.257 |
| Product length in | 2.243 |
| Product length mm | 56.970 |
| Product material | Brass |
| Product width in | 0.955 |
| Product width mm | 24.257 |
| Thread sealant | No |