Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.340 |
| A dimension MM | 34.040 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1922-0606B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.210 |
| Hose cut off factor MM | 5.334 |
| Hose size | -6 |
| Inside diameter IN | 0.278 |
| Inside diameter MM | 7.070 |
| Item type | Adapter-straight |
| Product height in | 0.524 |
| Product height mm | 13.320 |
| Product length in | 1.340 |
| Product length mm | 34.040 |
| Product material | Brass |
| Product serial name | FW1922 |
| Product width in | 0.524 |
| Product width mm | 13.320 |