Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.642 |
| A dimension MM | 41.700 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW2021-0808S |
| Compatible hose ID IN | 0.500 |
| Complete connector | Yes |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| Hose cut off factor IN | 0.667 |
| Hose cut off factor MM | 16.940 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.420 |
| Item type | Adapter-elbow |
| Product height in | 1.706 |
| Product height mm | 43.330 |
| Product length in | 2.898 |
| Product length mm | 73.600 |
| Product serial name | FW2021 |
| Product width in | 1.000 |
| Product width mm | 25.400 |