Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.629 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15069-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 9.398 |
| Construction Style | Crimp |
| Drop dimension IN | 0.811 |
| Drop dimension MM | 20.60 |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.098 |
| Hose cut off factor IN | 1.685 |
| Hose cut off factor MM | 42.800 |
| Hose size | -6 |
| Inside diameter IN | 0.293 |
| Inside diameter MM | 7.450 |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 3.060 |
| Product length mm | 77.724 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M18x1.5 |