Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.484 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15071-12 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2.165 |
| Drop dimension MM | 55.00 |
| End size 1 | -12 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Protective oil |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.420 |
| Hex size 2 MM | 36.068 |
| Hose cut off factor IN | 1.886 |
| Hose cut off factor MM | 47.910 |
| Hose size | -12 |
| Inside diameter IN | 0.604 |
| Inside diameter MM | 15.350 |
| Product height in | 2.800 |
| Product height mm | 71.120 |
| Product length in | 4.210 |
| Product length mm | 106.934 |
| Product material | Carbon steel |
| Product width in | 1.640 |
| Product width mm | 41.656 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M30x2 |