Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.400 |
A dimension MM | 60.900 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | 2556 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.417 |
Hex size 1 MM | 36.000 |
Hex size 2 IN | 1.420 |
Hex size 2 MM | 36.100 |
Hose cut off factor MM | 22.300 |
Hose size | -12 |
Inside diameter IN | 0.594 |
Inside diameter MM | 15.100 |
Product height in | 1.640 |
Product height mm | 41.656 |
Product length in | 2.360 |
Product length mm | 59.944 |
Product material | Carbon steel |
Product width in | 1.420 |
Product width mm | 36.068 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M30x2 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |