Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.398 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Construction Style | Crimp |
End size 1 | -4 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.669 |
Hex size 1 MM | 17.000 |
Hex size 2 IN | 0.670 |
Hex size 2 MM | 17.018 |
Hose cut off factor IN | 0.565 |
Hose cut off factor MM | 14.340 |
Hose size | -4 |
Inside diameter IN | 0.158 |
Inside diameter MM | 4.000 |
Product height in | 0.770 |
Product height mm | 19.558 |
Product length in | 1.400 |
Product length mm | 35.560 |
Product material | Carbon steel |
Product width in | 0.670 |
Product width mm | 17.018 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M14x1.5 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |