Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.791 |
| A dimension MM | 45.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15523-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.398 |
| Compatible hoses | 2556 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.098 |
| Hose cut off factor MM | 23.530 |
| Hose size | -6 |
| Inside diameter IN | 0.295 |
| Inside diameter MM | 7.500 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.790 |
| Product length mm | 45.466 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M18x1.5 |