Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.772 |
A dimension MM | 45.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End size 1 | -8 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.0 |
Hex size 2 IN | 1.060 |
Hex size 2 MM | 26.9 |
Hose cut off factor IN | 0.750 |
Hose cut off factor MM | 17.200 |
Hose size | -8 |
Inside diameter IN | 0.387 |
Inside diameter MM | 9.830 |
Product height in | 1.220 |
Product height mm | 30.988 |
Product length in | 1.770 |
Product length mm | 44.958 |
Product material | Carbon steel |
Product width in | 1.060 |
Product width mm | 26.924 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M22x1.5 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |