Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.400 |
| A dimension MM | 60.960 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15524-12 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.606 |
| Hose size | -12 |
| Inside diameter MM | 15.596 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Socketless |
| Thread sealant | No |