Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.398 |
| A dimension MM | 35.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15524-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.636 |
| Hose cut off factor MM | 16.150 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.191 |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 1.398 |
| Product length mm | 35.509 |
| Product width in | 0.470 |
| Product width mm | 11.938 |
| Series | Socketless |
| Thread sealant | No |