Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.772 |
| A dimension MM | 45.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15524-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.680 |
| Hose cut off factor MM | 17.272 |
| Hose size | -8 |
| Inside diameter MM | 10.033 |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 1.772 |
| Product length mm | 45.009 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 19.990 |
| Series | Socketless |
| Thread sealant | No |