Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 70.866 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH10471-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.207 |
| Hose cut off factor MM | 30.658 |
| Hose size | -16 |
| Inside diameter IN | 0.795 |
| Inside diameter MM | 20.193 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 2.799 |
| Product length mm | 71.095 |
| Product material | Carbon steel |
| Product width mm | 35.814 |
| Series | Spiral Single Skive |
| Thread sealant | No |