Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.340 |
| A dimension MM | 59.436 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH10471-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.042 |
| Hose cut off factor MM | 26.467 |
| Hose size | -8 |
| Inside diameter IN | 0.449 |
| Inside diameter MM | 11.405 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 2.340 |
| Product length mm | 59.436 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Series | Spiral Single Skive |
| Thread sealant | No |