Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.450 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26230-6-8AL |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.850 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| End type 1 | Male ORFS metric |
| Finish plating | None |
| Hose cut off factor IN | 0.770 |
| Hose cut off factor MM | 19.558 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Aluminum |
| Product width mm | 21.590 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |