Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.2 |
| Product material | Brass |
| Sub brand | Hansen |
| Thread sealant | No |
| Thread size 2 | 3/4-16 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146110022 |