Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Lubricating oils |
| Bend radius min (inch) | 4.250 |
| Bend radius min (mm) | 108.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 72 |
| Burst pressure (psi) | 1040 |
| Catalog Item | 2556-10 |
| Certifications | DNV |
| Color | Black |
| Compliances | ASTM D5964 |
| Conditional temp range | Air not to exceed 160C |
| Conductivity | Conductive |
| Construction | 1 Textile Braid |
| Cover material | Synthetic Rubber |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.90 |
| Outside diameter (mm) | 22.90 |
| Package form | Bulk |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | Socketless |
| Reinforcement material | Fabric |
| Series | 2556 Series |
| Size | -10 |
| Tube material | Synthetic Rubber |
| Vacuum rating (inHg) | 18 |
| Vacuum rating (mmHg) | 457.20 |
| Working pressure max (bar) | 18 |
| Working pressure max (psi) | 260 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146083807 |
