Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Diesel fuel |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 101.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 110 |
| Burst pressure (psi) | 1600 |
| Certifications | ABS |
| Compliances | ASTM D5964 |
| Conditional temp range | Air not to exceed 250F |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink jet |
| Length (in) | 83.00000 |
| Length (mm) | 2108.20000 |
| Outside diameter (inch) | 0.75 |
| Outside diameter (mm) | 19.05 |
| Package form | Cut length |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Fabric |
| Series | FC332 Series |
| Size | -8 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 28 |
| Working pressure max (psi) | 400 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |