Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Water |
| Bend radius min (inch) | 6.000 |
| Bend radius min (mm) | 152.400 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 98 |
| Burst pressure (psi) | 1400 |
| Color | Black |
| Compliances | MIL-H-5606 |
| Conditional temp range | Water not to exceed 66C |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink wheel |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 0.91 |
| Outside diameter (mm) | 23.11 |
| Package form | Reel |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | 100 B |
| Reinforcement material | Fabric |
| Series | H100 Series |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975010563 |
